??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 193 - 5.0 Coupling unit
Bill of material
500 193 - M = M10 x 1.25_5.0 Kupplungseinheit
Part number
500 193 - M = M10 x 1.25
Description
5.0 Coupling unit
Datenblatt
Info PDF
Diameter
50 mm
Thread
M10 mm
Length
27 mm
Coupling unit
mm
Width across flats
SW 30 mm
Length
45.5 mm
Dynamic tensile force
10 KN
Static tensile force
16 KN
Weight
0.58 kg
Previews
3D
Boyut
2D
CAD modeli indir