??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 191 - 5.3 Differential coupling
Bill of material
500 191 - L = 374_5.3 Differenzialkupplung
Part number
500 191 - L = 374
Description
5.3 Differential coupling
Datenblatt
Info PDF
Length
35 mm
Length
30 mm
Thread-in depth, min.
25 mm
Penetration opening
65 mm
Length
-15 mm
Length
+15 mm
Adjustment range using
± 30 mm
1 Coupling rod
SW 27 mm
Length
Adjustment range
334 mm
Adjustment range
414 mm
Installation length
360 mm
Installation length to
2000 mm
Dynamic tensile force
36700 N
Static tensile force
49000 N
2 Jam nut
SW 30 mm
3 Left-hand thread
M20x1,5 mm
4 Right-hand thread
M20x1,5 mm
Weight
3,64+2,2Kg kg/m
Weight
2.18 kg
Previews
3D
Dimension
2D
Download CAD models