??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 190 - 5.1 Differential coupling
Bill of material
500 190 - L = 232_5.1 Differenzialkupplung
Part number
500 190 - L = 232
Description
5.1 Differential coupling
Datenblatt
Info PDF
Length
25 mm
Length
23 mm
Thread-in depth, min.
20 mm
Penetration opening
40 mm
Length
-10 mm
Length
+10 mm
Adjustment range using
± 20 mm
1 Coupling rod
SW 17 mm
Length
Adjustment range
208
Adjustment range
258
Installation length
230 mm
Installation length to
1700 mm
Dynamic tensile force
12600 N
Static tensile force
16800 N
2 Jam nut
SW 19 mm
3 Left-hand thread
M12x1,25 mm
4 Right-hand thread
M12x1,25 mm
Weight
2,01+0,5Kg kg/m
Weight
0.58 kg
Previews
3D
Dimension
2D
Download CAD models