??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 189 - 5.0 Differential coupling
Bill of material
500 189 - L = 186_5.0 Differenzialkupplung
Part number
500 189 - L = 186
Description
5.0 Differential coupling
Data sheet
Info PDF
Length
20 mm
Length
18 mm
Thread-in depth, min.
15 mm
Penetration opening
35 mm
Length
- 8 mm
Length
+ 8 mm
Adjustment range using
± 16 mm
1 Coupling rod
SW 14 mm
Length
Adjustment range
166
Adjustment range
208
Installation length
180 mm
Installation length to
1500 mm
Dynamic tensile force
8700 N
Static tensile force
11600 N
2 Jam nut
SW 17 mm
3 Left-hand thread
M10x1,25 mm
4 Right-hand thread
M10x1,25 mm
Weight
1,15+0,27Kg kg/m
Weight
0.26 kg
Previews
3D
Dimension
2D
Download CAD models