??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 187 - 5.3 lean SL gear rack retaining plate AZ
Bill of material
500 187_5.3 lean SL Zahnstangenhalteplatte AZ
Order code
500 187
Description
5.3 lean SL gear rack retaining plate AZ
Datenblatt
Info PDF
Length
130 mm
Length
130 mm
Length
15 mm
Diameter
60 mm
Length
22 mm
Length
90 mm
Length
90 mm
Length
10 mm
Length
70 mm
Thread
M10
Thread
M4
Mass
1.64 kg
Previews
3D
Dimension
2D
Download CAD models