??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 186 - 5.1 lean SL gear rack retaining plate AZ
Bill of material
500 186_5.1 lean SL Zahnstangenhalteplatte AZ
Order code
500 186
Description
5.1 lean SL gear rack retaining plate AZ
Datenblatt
Info PDF
Length
80 mm
Length
80 mm
Length
12 mm
Diameter
32 mm
Length
13 mm
Length
55 mm
Length
55 mm
Length
60 mm
Length
36 mm
Thread
M8
Thread
M4
Mass
0.51 kg
Previews
3D
Dimension
2D
Download CAD models