??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 185 - 5.0 lean SL gear rack retaining plate AZ
Bill of material
500 185_5.0 lean SL Zahnstangenhalteplatte AZ
Order code
500 185
Description
5.0 lean SL gear rack retaining plate AZ
Datenblatt
Info PDF
Length
70 mm
Length
70 mm
Length
10 mm
Diameter
25 mm
Length
10 mm
Length
50 mm
Length
50 mm
Length
52 mm
Length
30 mm
Thread
M6
Thread
M4
Mass
0.34 kg
Previews
3D
Dimension
2D
Download CAD models