??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 182 - 5.1 lifgo Gear rack retaining plate & end plate
Bill of material
500 182_5.1 lifgo Zahnstangenhalteplatte
Part number
500 182
Description
5.1 lifgo Gear rack retaining plate & end plate
Datasheet
Info PDF
Length
80 mm
Length
80 mm
Length
12 mm
Length
27 mm
Length
18.5 mm
Length
55 mm
Length
55 mm
Length
62 mm
Length
26.5 mm
Length
18.5 mm
Thread
M8 mm
Thread
M4 mm
Diameter
6 mm
Weight
0.51 kg
Previews
3D
Dimension
2D
Download CAD models