??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 180 - 5.5 lean SL gear rack protection
Bill of material
500 180_5.5 lean SL Zahnstangenschutz
Order code
500 180
Description
5.5 lean SL Zahnstangenschutz
Type
LOD
Number of wrinkles
Distance
mm
Stroke
35.0 mm
Length
37.5 mm
Length
2.5 mm
Stroke per fold
35 mm
Length
6 mm
Diameter
170 mm
Diameter
100 mm
Number of wrinkles
According to customer Stück
Height
145 mm
Length
145 mm
Height
120 mm
Diameter
Ø 5,5 ⋁11 x 90° mm
Height
170 mm
Diameter
24.5 mm
Thread
M5 mm
Height
5 mm
Previews
3D
Dimension
2D
Download CAD models