??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 179 - 5.3 lean SL gear rack protection
Bill of material
500 179_5.3 lean SL Zahnstangenschutz
Order code
500 179
Description
5.3 lean SL Zahnstangenschutz
Data Sheet
Info PDF
Type
LOD
Number of wrinkles
Distance
mm
Stroke
25.0 mm
Length
27.5 mm
Length
2.5 mm
Stroke per fold
25 mm
Length
5 mm
Diameter
110 mm
Diameter
60 mm
Number of wrinkles
According to customer Stück
Height
80 mm
Length
100 mm
Height
70 mm
Diameter
Ø 4,3 ⋁8,5 x 90° mm
Height
110 mm
Diameter
20.5 mm
Thread
M4 mm
Height
4 mm
Previews
3D
Dimension
2D
Download CAD models