??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 178 - 5.1 lean SL gear rack protection
Bill of material
500 178_5.1 lean SL Zahnstangenschutz
Order code
500 178
Description
5.1 lean SL Zahnstangenschutz
Data Sheet
Info PDF
Type
LOD
Number of wrinkles
Distance
mm
Stroke
10.0 mm
Length
12.5 mm
Length
2.5 mm
Stroke per fold
10 mm
Length
5 mm
Diameter
60 mm
Diameter
34 mm
Number of wrinkles
According to customer Stück
Height
48 mm
Length
60 mm
Height
36 mm
Diameter
Ø 4,3 ⋁8,5 x 90° mm
Height
72 mm
Diameter
12.5 mm
Thread
M4 mm
Height
4 mm
Previews
3D
Dimension
2D
Download CAD models