??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 176 - 5.4 lifgo linear Zahnstange geschliffen & gehärtet
Bill of material
500 176_1_23_23_2_0_23_0_0_0_0_0_0_0_0_0
Order code
500 176-23_0_23_0_0_0_0_0_0_0_0_0
Description
5.4 lifgo linear Zahnstange standard
Data Sheet
Info PDF
Level of details
Division of the interface
Number of parts
Number of teeth end part
stück
Number of teeth end part
23
Number of teeth
stück
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Length
68 mm
Length
66 mm
Thread
M16
Length
25 mm
Height
48.5 mm
Length
109.95565 mm
Length
54.978 mm
Length
164.933 mm
Length
274.889 mm
Thread
M24
Length
40 mm
Length
26.5 mm
Toothed rack length
180.64142 mm
Max. Number of holes
2 stück
Max. number of teeth
5045 stück
Zv min.
28 stück
Zv max.
504 stück
Zm min.
28 stück
Zm max.
504 stück
Zh min.
23 stück
Zh max.
509 stück
Za
7 stück
Zb min.
2 stück
Number of teeth between two holes
14 stück
Module
2.5
Tooth division
7.85398 mm
Moment of inertia
428881 mm4
Moment of inertia
809895 mm4
Polar moment of inertia
1238776 mm4
Weight
21.63 kg/m
Previews
3D
Dimension
2D
Download CAD models