??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 164 - 5.5 lean SL gear rack
Bill of material
500 164_5.5 lean SL Zahnstange
Order code
500 164
Description
5.5 lean SL Zahnstange
Level of details
Number of teeth
Diameter
ø100h6 mm
Thread
M24
Length
40 mm
Toothed rack length
314.15900 mm
Number of teeth
According to customer
Module
4.00 mm
Tooth division
12.56636 mm
Moment of inertia
2569015 mm4
Moment of inertia
4340400 mm4
Polar moment of inertia
6909416 mm4
Weight
52.20 kg/m
Mass
16.399 kg
Previews
3D
Dimension
2D
Download CAD models