??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 163 - 5.3 lean SL gear rack
Bill of material
500 163_5.3 lean SL Zahnstange
Order code
500 163
Description
5.3 lean SL Zahnstange
Data Sheet
Info PDF
Level of details
Number of teeth
Diameter
ø60h6 mm
Thread
M20
Length
35 mm
Toothed rack length
188.49540 mm
Number of teeth
According to customer
Module
2.50 mm
Tooth division
7.85398 mm
Moment of inertia
352513 mm4
Moment of inertia
572284 mm4
Polar moment of inertia
924797 mm4
Weight
19.10 kg/m
Mass
3.600 kg
Previews
3D
Dimension
2D
Download CAD models