??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 162 - 5.1 lean SL gear rack
Bill of material
500 162_5.1 lean SL Zahnstange
Order code
500 162
Description
5.1 lean SL Zahnstange
Data Sheet
Info PDF
Level of details
Number of teeth
Diameter
ø32h6 mm
Thread
M12
Length
25 mm
Toothed rack length
117.80962 mm
Number of teeth
According to customer
Module
2.50 mm
Tooth division
7.85398 mm
Moment of inertia
24330 mm4
Moment of inertia
44042 mm4
Polar moment of inertia
68372 mm4
Weight
5.45 kg/m
Mass
0.642 kg
Previews
3D
Dimension
2D
Download CAD models