??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 161 - 5.0 lean SL gear rack
Bill of material
500 161_5.0 lean SL Zahnstange
Order code
500 161
Description
5.0 lean SL Zahnstange
Data Sheet
Info PDF
Level of details
Number of teeth
Diameter
ø25h6 mm
Thread
M10
Length
20 mm
Toothed rack length
81.68134 mm
Number of teeth
According to customer
Module
1.00 mm
Tooth division
3.14159 mm
Moment of inertia
12054 mm4
Moment of inertia
17856 mm4
Polar moment of inertia
29910 mm4
Weight
3.50 kg/m
Mass
0.286 kg
Previews
3D
Dimension
2D
Download CAD models