??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 145 - 5.0 lean SL double-PW
Bill of material
500 145_5.0 lean SL doppel-PW
Part number
500 145
Description
5.0 lean SL double-PW
Data sheet
Info PDF
Length
80 mm
Height
80 mm
Length
70 mm
Length
55 mm
Height
50 mm
Height
38 mm
Length
20 mm
Centering flange
26K6 deep 3 mm
Diameter
48 mm
Key DIN 6885 P9
14h7 mm
Length
30 mm
Length
32 mm
Length
25 mm
Length
2 mm
Key DIN 6885 P9
10H7 mm
Diameter
6H7 deep 5 mm
Thread
M8 deep 16, 6,8 through
Thread
M6 deep 12
Lube hole
M10x1 deep 10
Length
52 mm
Height
15 mm
Gear rack protection
M4 deep 6
Mass
0.90 kg
Previews
3D
Dimension
2D
Download CAD models