??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 122 - 5.1 lifgo gear rack protection standard
Bill of material
500 122 - F = 1_5.1 lifgo Zahnstangenschutz standard
Order code
500 122 - F = 1
Description
5.1 lifgo Zahnstangenschutz standard
Data Sheet
Info PDF
Type
LOD
Number of wrinkles
Distance
mm
Stroke
15.0 mm
Length
17.5 mm
Length
2.5 mm
Hub pro Falte
15 mm
Length
5 mm
Length
54 mm
Height
62 mm
Number of wrinkles
According to customer Stück
Height
51 mm
Length
62 mm
Height
26.5 mm
Diameter
Ø 4,3 ⋁8,5 x 90° mm
Height
19.5 mm
Height
46 mm
Length
72 mm
Height
27.5 mm
Diameter
12.5 mm
Thread
M4
Height
4 mm
Previews
3D
Dimension
2D
Download CAD models