??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 119 - 5.3 lifgo linear Zahnstange standard
Bill of material
500 119_1_23_23_2_0_23_0_0_0_0_0_0_0_0_0
Order code
500 119-23_0_23_0_0_0_0_0_0_0_0_0
Description
5.3 lifgo linear Zahnstange standard
Data Sheet
Info PDF
Level of details
Division of the interface
Number of parts
Number of teeth end part
stück
Number of teeth end part
23
Number of teeth
stück
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Length
48 mm
Length
46 mm
Thread
M12
Length
20 mm
Height
48.5 mm
Length
109.95565 mm
Length
54.978 mm
Length
164.933 mm
Length
274.889 mm
Thread
M20
Length
35 mm
Length
26.5 mm
Toothed rack length
180.64142 mm
Max. Number of holes
2 stück
Max. number of teeth
5045 stück
Zv min.
28 stück
Zv max.
504 stück
Zm min.
28 stück
Zm max.
504 stück
Zh min.
23 stück
Zh max.
509 stück
Za
7 stück
Zb min.
2 stück
Number of teeth between two holes
14 stück
Module
2.5
Tooth division
7.85398 mm
Moment of inertia
253179 mm4
Moment of inertia
297984 mm4
Polar moment of inertia
551164 mm4
Weight
14.45 kg/m
Previews
3D
Dimension
2D
Download CAD models