??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 118 - 5.1 lifgo linear Zahnstange standard
Bill of material
500 118_1_14_14_2_0_14_0_0_0_0_0_0_0_0_0
Order code
500 118-14_0_14_0_0_0_0_0_0_0_0_0
Description
5.1 lifgo linear Zahnstange standard
Data Sheet
Info PDF
Level of details
Division of the interface
Number of parts
Number of teeth end part
stück
Number of teeth end part
14
Number of teeth
stück
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Length
27 mm
Length
25 mm
Thread
M10
Length
15 mm
Height
31.5 mm
Length
62.83180 mm
Length
31.416 mm
Length
94.248 mm
Length
157.079 mm
Thread
M12
Length
25 mm
Length
18.5 mm
Toothed rack length
109.95565 mm
Max. Number of holes
2 stück
Max. number of teeth
5045 stück
Zv min.
16 stück
Zv max.
504 stück
Zm min.
16 stück
Zm max.
504 stück
Zh min.
14 stück
Zh max.
509 stück
Za
4 stück
Zb min.
2 stück
Number of teeth between two holes
8 stück
Module
2.5
Tooth division
7.85398 mm
Moment of inertia
22961 mm4
Moment of inertia
35018 mm4
Polar moment of inertia
57979 mm4
Weight
4.84 kg/m
Previews
3D
Dimension
2D
Download CAD models