??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 117 - 5.0 lifgo linear Zahnstange standard
Bill of material
500 117_1_33_33_2_0_33_0_0_0_0_0_0_0_0_0
Order code
500 117-33_0_33_0_0_0_0_0_0_0_0_0
Description
5.0 lifgo linear Zahnstange standard
Data Sheet
Info PDF
Level of details
Division of the interface
Number of parts
Number of teeth end part
stück
Number of teeth end part
33
Number of teeth
stück
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Number of teeth
Length
23 mm
Length
21 mm
Thread
M10
Length
15 mm
Height
26.0 mm
Length
62.83180 mm
Length
31.416 mm
Length
94.248 mm
Length
157.079 mm
Thread
M10
Length
20 mm
Length
16.0 mm
Toothed rack length
103.67247 mm
Max. Number of holes
2 stück
Max. number of teeth
12613 stück
Zv min.
40 stück
Zv max.
1260 stück
Zm min.
40 stück
Zm max.
1260 stück
Zh min.
33 stück
Zh max.
1273 stück
Za
10 stück
Zb min.
3 stück
Number of teeth between two holes
20 stück
Module
1.0
Tooth division
3.14159 mm
Moment of inertia
16411 mm4
Moment of inertia
24216 mm4
Polar moment of inertia
40628 mm4
Weight
3.82 kg/m
Previews
3D
Dimension
2D
Download CAD models