??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 111 - 5.3 lifgo guide rail Screwed from below
Bill of material
500 111_5.3 lifgo Fuehrungsschiene von unten verschrauben
Part number
500 111
Description
5.3 lifgo guide rail Screwed from below
Datasheet
Info PDF
Length
48 mm
Length
46 mm
Diameter
M12 mm
Length
20 mm
Height
48.5 mm
Length
109.955743 mm
Length
54.98 mm
Length
164.93 mm
Length
274.89 mm
Length
En = Ze x m x Pi x (n –1/2) mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Number of teeth between two
14 each
Module
2.5 mm
Moment of inertia
303725 mm^4
Moment of inertia
438696 mm^4
Polar moment of inertia
742422 mm^4
Weight
14.26 Kg/m
Weight
2.57 kg
Previews
3D
Dimension
2D
Download CAD models