??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 109 - 5.0 lifgo guide rail Screwed from below
Bill of material
500 109_5.0 lifgo Fuehrungsschiene von unten verschrauben
Part number
500 109
Description
5.0 lifgo guide rail Screwed from below
Datasheet
Info PDF
Length
23 mm
Length
21 mm
Diameter
M10 mm
Length
15 mm
Height
26 mm
Length
62.831853 mm
Length
31.42 mm
Length
94.25 mm
Length
157.08 mm
Length
En = Ze x m x Pi x (n –1/2) mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Number of teeth between two
20 each
Module
1.0 mm
Moment of inertia
18660 mm^4
Moment of inertia
32149 mm^4
Polar moment of inertia
50810 mm^4
Weight
3.90 Kg/m
Weight
0.39 kg
Previews
3D
Dimension
2D
Download CAD models