??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 108 - 5.4 lifgo guide rail Screwed from above
Bill of material
500 108_5.4 lifgo Fuehrungsschiene von oben verschrauben
Part number
500 108
Description
5.4 lifgo guide rail Screwed from above
Datenblatt
Info PDF
Length
68 mm
Length
66 mm
Diameter
17.5 mm
Diameter
26 mm
Height
48.5 mm
Length
109.955743 mm
Length
54.98 mm
Length
164.93 mm
Length
274.89 mm
Length
En = Ze x m x Pi x (n –1/2) mm
Height
18.6 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Number of teeth between two
14 each
Module
2.5 mm
Moment of inertia
626515 mm^4
Moment of inertia
953723 mm^4
Polar moment of inertia
1580239 mm^4
Weight
22.33 Kg/m
Weight
4.02 kg
Previews
3D
Dimension
2D
Download CAD models