??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 106 - 5.1 lifgo guide rail Screwed from above
Bill of material
500 106_5.1 lifgo Fuehrungsschiene von oben verschrauben
Part number
500 106
Description
5.1 lifgo guide rail Screwed from above
Datenblatt
Info PDF
Length
27 mm
Length
25 mm
Diameter
11 mm
Diameter
18 mm
Height
31.5 mm
Length
62.831853 mm
Length
31.42 mm
Length
94.25 mm
Length
157.08 mm
Length
En = Ze x m x Pi x (n –1/2) mm
Height
10.6 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Number of teeth between two
8 each
Module
2.5 mm
Moment of inertia
31938 mm^4
Moment of inertia
65956 mm^4
Polar moment of inertia
97895 mm^4
Weight
4.82 Kg/m
Weight
0.53 kg
Previews
3D
Dimension
2D
Download CAD models