??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 105 - 5.0 lifgo guide rail Screwed from above
Bill of material
500 105_5.0 lifgo Fuehrungsschiene von oben verschrauben
Part number
500 105
Description
5.0 lifgo guide rail Screwed from above
Datenblatt
Info PDF
Length
23 mm
Length
21 mm
Diameter
9 mm
Diameter
15 mm
Height
26 mm
Length
62.831853 mm
Length
31.42 mm
Length
94.25 mm
Length
157.08 mm
Length
En = Ze x m x Pi x (n –1/2) mm
Height
8.6 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Number of teeth between two
20 each
Module
1.0 mm
Moment of inertia
18660 mm^4
Moment of inertia
32149 mm^4
Polar moment of inertia
50810 mm^4
Weight
3.70 Kg/m
Weight
0.39 kg
Previews
3D
Dimension
2D
Download CAD models