??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 103 - 5.3 lifgo guide rail Hole at front
Bill of material
500 103_5.3 lifgo Fuehrungsschiene Bohrung stirnseitig
Part number
500 103
Description
5.3 lifgo guide rail Hole at front
Datenblatt
Info PDF
Length
48 mm
Length
46 mm
Diameter
M20 mm
Length
50 mm
Height
48.5 mm
Height
26.5 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Number of teeth between two
14 each
Module
2.5 mm
Moment of inertia
303725 mm^4
Moment of inertia
438696 mm^4
Polar moment of inertia
742422 mm^4
Weight
15.43 Kg/m
Weight
2.78 kg
Previews
3D
Dimension
2D
Download CAD models