??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 102 - 5.1 lifgo guide rail Hole at front
Bill of material
500 102_5.1 lifgo Fuehrungsschiene Bohrung stirnseitig
Part number
500 102
Description
5.1 lifgo guide rail Hole at front
Datenblatt
Info PDF
Length
27 mm
Length
25 mm
Diameter
M12 mm
Length
35 mm
Height
31.5 mm
Height
18.5 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Number of teeth between two
8 each
Module
2.5 mm
Moment of inertia
31938 mm^4
Moment of inertia
65956 mm^4
Polar moment of inertia
97895 mm^4
Weight
5.40 Kg/m
Weight
0.59 kg
Previews
3D
Dimension
2D
Download CAD models