??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 100 - 5.4 lifgo Fuehrungswagen
Bill of material
500 100_5.4 lifgo Fuerungswagen
Part number
500 100
Description
5.4 lifgo Guide car
Datenblatt
Info PDF
Length
180 mm
Length
81 mm
Length
165 mm
Length
130 mm
Length
135 mm
Length
31.5 mm
Length
13 mm
Length
120 mm
Length
5 mm
Diameter
6H7 deep 6
Thread
M12 deep 35, 10.2 thru mm
Diameter
M6 deep 5 mm
Length
120 mm
Proximity switch
43 mm
Diameter
M4 deep 8 mm
Lifting speed
3 mm
Acceleration
50 mm
Static torque
5500 mm
Dynamic torque
2800 mm
Static torque
3300 mm
Dynamic torque
1600 mm
Static torque
3300 mm
Dynamic torque
1600 mm
Static load ratings
161400 mm
Dynamic load ratings
79600 mm
Weight
13.50 kg
Previews
3D
Dimension
2D
Download CAD models