??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 098 - 5.1 lifgo Fuehrungswagen
Bill of material
500 098_5.1 lifgo Fuerungswagen
Part number
500 098
Description
5.1 lifgo Guide car
Datenblatt
Info PDF
Length
110 mm
Length
43.5 mm
Length
80 mm
Length
60 mm
Length
72 mm
Length
16 mm
Length
7 mm
Length
72 mm
Length
5.5 mm
Diameter
6H7 deep 5
Thread
M10 deep 25, 8.5 thru mm
Diameter
M6 deep 5 mm
Length
62 mm
Proximity switch
21 mm
Diameter
M4 deep 8 mm
Lifting speed
3 mm
Acceleration
50 mm
Static torque
760 mm
Dynamic torque
390 mm
Static torque
650 mm
Dynamic torque
330 mm
Static torque
650 mm
Dynamic torque
330 mm
Static load ratings
51200 mm
Dynamic load ratings
25900 mm
Weight
2.10 kg
Previews
3D
Dimension
2D
Download CAD models