??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 096 - 5.4 lifgo linear double PFN
Bill of material
500 096_5.4 lifgo linear doppel-PFN
Part number
500 096
Description
5.4 lifgo linear doppel-PFN
Length
180 mm
Height
162 mm
Length
165 mm
Length
130 mm
Height
140 mm
Height
135 mm
Height
5 mm
Height
31.5 mm
Length
13 mm
Centering flange
117H7 deep 3 mm
Diameter
135 mm
Diameter
55h7 mm
Length
80 mm
Length
82 mm
Length
70 mm
Length
5 mm
Diameter
50H7 mm
Thread
M12 deep 35, 10.2 thru
Thread
M12 deep 16.5
Thread
M12 deep 35
Thread
M10 deep 20
Thread
M6 deep 5
Thread
M6 deep 5
Length
120 mm
Height
43 mm
Thread
M4 deep 8
Mass
20.40 kg
Previews
3D
Dimension
2D
Download CAD models