??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 090 - 5.1 lifgo linear double ZA2
Bill of material
500 090_5.1 lifgo linear doppel-ZA2
Part number
500 090
Description
5.1 lifgo linear doppel-ZA2
Data sheet
Info PDF
Length
110 mm
Height
87 mm
Length
80 mm
Length
60 mm
Height
72 mm
Height
72 mm
Height
5.5 mm
Height
16 mm
Length
7 mm
Centering flange
59H7 deep 3 mm
Diameter
72 mm
Diameter
25h7 mm
Length
45 mm
Length
47 mm
Length
36 mm
Length
5 mm
Diameter
20H7 mm
Thread
M10 deep 25, 8.5 thru
Thread
M10 deep 14
Thread
M10 deep 25
Thread
M8 deep 10
Thread
M6 deep 5
Thread
M6 deep 5
Length
62 mm
Height
21 mm
Thread
M4 deep 8
Mass
3.82 kg
Previews
3D
Dimension
2D
Download CAD models