??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 085 - 5.0 lifgo linear double ZA1
Bill of material
500 085_5.0 lifgo linear doppel-ZA1
Part number
500 085
Description
5.0 lifgo linear doppel-ZA1
Data sheet
Info PDF
Length
80 mm
Height
63 mm
Length
70 mm
Length
55 mm
Height
50 mm
Height
50 mm
Height
3.5 mm
Height
7.5 mm
Length
7 mm
Centering flange
38.5H7 deep 2 mm
Diameter
48 mm
Diameter
14h7 mm
Length
30 mm
Length
32 mm
Length
25 mm
Length
2 mm
Diameter
10H7 mm
Thread
M8 deep 25, 6.8 thru
Thread
M8 deep 11
Thread
M8 deep 15
Thread
M6 deep8
Thread
M6 deep 5
Thread
M6 deep 5
Length
58 mm
Height
18 mm
Thread
M4 deep 8
Mass
1.46 kg
Previews
3D
Dimension
2D
Download CAD models