??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 080 - 5.4 lifgo double PFN
Bill of material
500 080_5.4 lifgo doppel-PFN
Part number
500 080
Description
5.4 lifgo doppel-PFN
Length
180 mm
Height
200 mm
Length
165 mm
Length
130 mm
Height
140 mm
Height
135 mm
Height
119 mm
Height
31.5 mm
Length
13 mm
Centering flange
117H7 deep 3 mm
Diameter
135 mm
Diameter
55h7 mm
Length
80 mm
Length
82 mm
Length
70 mm
Length
5 mm
Diameter
50H7 mm
Diameter
6H7 deep 10 mm
Thread
M12 deep 35, 10.2 thru
Thread
12.5 deep 19, M12 deep 35
Thread
M12 deep 16.5
Thread
12.5 deep 19
Thread
M10 deep 20
Thread
M6 deep 5
Thread
M6 deep 5
Length
120 mm
Height
21.5 mm
Height
30 mm
Thread
M4 deep 8
Mass
23.00 kg
Previews
3D
Dimension
2D
Download CAD models