??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 079 - 5.3 lifgo double PFN
Bill of material
500 079_5.3 lifgo doppel-PFN
Part number
500 079
Description
5.3 lifgo doppel-PFN
Data sheet
Info PDF
Length
180 mm
Height
180 mm
Length
130 mm
Length
105 mm
Height
120 mm
Height
120 mm
Height
99 mm
Height
21.5 mm
Length
13 mm
Centering flange
92H7 deep 3 mm
Diameter
110 mm
Diameter
42h7 mm
Length
60 mm
Length
62 mm
Length
50 mm
Length
5 mm
Diameter
35H7 mm
Diameter
6H7 deep 10 mm
Thread
M12 deep 35, 10.2 thru
Thread
12.5 deep 19, M12 deep 35
Thread
M12 deep 24
Thread
12.5 deep 19
Thread
M10 deep 20
Thread
M6 deep 5
Thread
M6 deep 5
Length
100 mm
Height
21.5 mm
Height
30 mm
Thread
M4 deep 8
Mass
16.31 kg
Previews
3D
Dimension
2D
Download CAD models