??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 078 - 5.1 lifgo double PFN
Bill of material
500 078_5.1 lifgo doppel-PFN
Part number
500 078
Description
5.1 lifgo doppel-PFN
Data sheet
Info PDF
Length
110 mm
Height
110 mm
Length
80 mm
Length
60 mm
Height
72 mm
Height
72 mm
Height
61 mm
Height
16 mm
Length
7 mm
Centering flange
59H7 deep 3 mm
Diameter
72 mm
Diameter
25h7 mm
Length
45 mm
Length
47 mm
Length
36 mm
Length
5 mm
Diameter
20H7 mm
Diameter
6H7 deep 3.5 mm
Thread
M10 deep 25, 8.5 thru
Thread
10.5 deep 11.5, M10 deep 25
Thread
M10 deep 14
Thread
10.5 deep 11.5
Thread
M8 deep 10
Thread
M6 deep 5
Thread
M6 deep 5
Length
62 mm
Height
8 mm
Height
18.5 mm
Thread
M4 deep 8
Mass
3.72 kg
Previews
3D
Dimension
2D
Download CAD models