??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 067 - 5.3 lifgo double PW
Bill of material
500 067_5.3 lifgo doppel-PW
Part number
500 067
Description
5.3 lifgo doppel-PW
Data sheet
Info PDF
Length
180 mm
Height
180 mm
Length
130 mm
Length
105 mm
Height
120 mm
Height
120 mm
Height
99 mm
Height
21.5 mm
Length
13 mm
Centering flange
92H7 deep 3 mm
Diameter
110 mm
Diameter
42h7 mm
Length
60 mm
Length
62 mm
Length
50 mm
Length
5 mm
Diameter
35H7 mm
Diameter
6H7 deep 10 mm
Thread
M12 deep 35, 10.2 thru
Thread
12.5 deep 19, M12 deep 35
Thread
M12 deep 24
Thread
12.5 deep 19
Thread
M10 deep 20
Thread
M6 deep 5
Thread
M6 deep 5
Length
100 mm
Height
21.5 mm
Height
30 mm
Thread
M4 deep 8
Mass
16.10 kg
미리보기
3D
치수도
2D
CAD모델 다운로드