??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 022 - 5.1 lifgo eccentric ZA1
Bill of material
500 022_5.1 lifgo excenter-ZA1
Part number
500 022
Description
5.1 lifgo excenter-ZA1
Data sheet
Info PDF
Length
110 mm
Height
110 mm
Length
80 mm
Length
60 mm
Height
72 mm
Height
72 mm
Height
85.5 mm
Height
30 mm
Height
16 mm
Length
7 mm
Diameter
59H7 deep 3 mm
Diameter
72 mm
Diameter
25h7 mm
Length
45 mm
Length
47 mm
Length
36 mm
Length
5 mm
Diameter
20H7 mm
Diameter
6H7 deep 10 mm
Thread
M10 deep 25, 8.5 thru
Thread
M10 deep 25, 8.5 thru
Thread
M8 deep 10
Thread
M10x1 deep 10
Thread
M6 deep 5
Length
62 mm
Height
8 mm
Height
18.5 mm
Thread
M4 deep 8
Mass
3.55 kg
Previews
3D
Dimension
2D
Download CAD models