??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 015 - 5.3 lifgo PFN
Bill of material
500 015_5.3 lifgo-PFN
Part number
500 015
Data sheet
Info PDF
Description
5.3 lifgo-PFN
Length
180 mm
Height
180 mm
Length
130 mm
Length
105 mm
Height
120 mm
Height
120 mm
Height
139.5 mm
Height
55 mm
Height
21.5 mm
Length
13 mm
Diameter
92H7 deep 3 mm
Diameter
110 mm
Diameter
42h7 mm
Length
60 mm
Length
62 mm
Length
50 mm
Length
5 mm
Diameter
35H7 mm
Diameter
6H7 deep 10 mm
Thread
M12 deep 35, 10.2 thru
Thread
12,5 deep 19, M12 deep 35, 10,2 through
Thread
M10 deep 20
Thread
M10x1 deep 10
Thread
M6 deep 5
Length
100 mm
Height
21.5 mm
Height
30 mm
Thread
M4 deep 8
Mass
14.51 kg
Previews
3D
Dimensão
2D
Baixar modelos em CAD