??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 001 - 5.0 lifgo PW
Bill of material
500 001_5.0 lifgo-PW
Part number
500 001
Description
5.0 lifgo-PW
Data sheet
Info PDF
Length
80 mm
Height
80 mm
Length
70 mm
Length
55 mm
Height
50 mm
Height
50 mm
Height
59 mm
Height
26 mm
Height
7.5 mm
Length
7 mm
Centering flange
38.5H7 deep 2 mm
Diameter
48 mm
Diameter
14h7 mm
Length
30 mm
Length
32 mm
Length
25 mm
Length
2 mm
Diameter
10H7 mm
Diameter
6H7 deep 10 mm
Diameter
6H7 deep 2,5 mm
Thread
M8 deep 25, 6,8 thru
Thread
8,5 deep 8,5, M8 deep 25, 6,8 through
Thread
M6 deep 8
Thread
M10x1 deep 10
Thread
M6 deep 5
Length
58 mm
Height
5.5 mm
Height
15.5 mm
Thread
M4 deep 8
Mass
1.30 kg
Previews
3D
Dimension
2D
Download CAD models