??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
50 mm precision centric vice - -
Bill of material
282150
Order No.
282150
Interface fitted
SWA 39 mm
Jaw width
50 mm
version
SWA 39 (demontierbar)
width
60 mm
width
50 mm
height
77 mm
height
74 mm
Length
188 mm
Jaw width
mm
Enter value for SPANNW
Jaw width
mm
cm
inch
ft
Description
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models