??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 17
HELP_VARIABLE
Company
Bando
Description
50.8mm
Bill of material
36H200F-6340X425-1F
No. of teeth
dp
mm
do
mm
Shape
Flange
Material of pulley
TL Bushing: Model No.
TL Bushing: Max bore
mm
W
59 mm
WA
mm
S
mm
db
mm
l
mm
S1
0.0 mm
S2
mm
S3
mm
H
mm
Mass (Rough estimate)
kg
Flange No.
Anteprime
3D
Dimensione
2D
Download modelli CAD