??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 9
HELP_VARIABLE
Company
Jacob
Description
50.6xx Y-L - PERFECT metric Brass long
Bill of material
50.625 Y-L
Article No.
Connecting thread
mm
Clamping range
mm
Length of Thread
mm
Wrench size
mm
Wrench size
mm
across corners
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Brass lead-free CuZn21Si3P, nickel-plated
Slat insert material
PA6
Material sealing ring
CR / NBR
Material O-ring
NBR
Packaging Unit
PCS
Protection grade
IP68 (5 bar / 30 min) EN 60529
Protection grade
EN 60529
Temperature range
-40 °C
Temperature range
-20 °C
Temperature range
100 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Approval 1.1
VDE
Approval 1.2
DNV
Test standard
UL 514B
Approval 2
USR / CNR
Anteprime
3D
Dimensione
2D
Download modelli CAD