??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Jacob
Description
50.6xx PAzzzzASI1 - PERFECT metric with sealing insert for 1xAS-i Bus-cable
Bill of material
50.620PASW/ASI1
Article No.
Connecting thread
mm
Clamping range
1x AS-i Bus-cable mm
Thread length
8 mm
Width Across Flats 1
mm
Width Across Flats 2
mm
Across corners
mm
Height
mm
Unit weight
g
Material body
PA6 V-2
Color
Material Sealing Elements
TPE/TPS
Packaging Unit
PCS
Protection grade
IP65
Temperature range static
-40 °C
Temperature range
-20 °C
Temperature range
100 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Previews
3D
Dimension
2D
Download CAD models