??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Jacob
Description
50.6xx PAzzzz/V - PERFECT metric with blanking plug
Bill of material
50.625PA/SW/V
Article No.
Connecting thread
mm
Thread length
mm
Length 1
mm
Width Across Flats 1
mm
Width Across Flats 2
mm
Across corners
mm
Height
mm
Unit weight
g
Material body
PA6 V-2
Color
Material Sealing Elements
CR/NBR
Material gasket
Material sealing plug
PA6 GF30 / RAL 7035
Packaging Unit
PCS
Protection grade
IP68
Test standard
UL 514B
Approval
Temperature range static
-40 °C
Temperature range
-20 °C
Temperature range
100 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Previews
3D
Dimension
2D
Download CAD models