您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50.625 PA/FLSW
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
PERFECT metric from PA6 V-0
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/perfect_metrisch_pa6v0_50_6xx_pa_flzzzz/50_6xx_pa_perfect_metrisch.prj},{NB=50.625 PA/FLSW},{L=8.0},{SW1=29},{SW2=29},{H=43.0},{STGEW=15.5},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{H1=6.2},{A2=27.800},{SWH=13.800},{A3=25.000},{R1=4.900},{H2=8.9},{H3=6.1},{H4=8.0},{HH=17.000},{R3=0.300},{A4=25.000},{EF000368=8},{EF003712=1.5},{EF000177=29},{EF000116=9005},{EF005466=11},{EF007839=25},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=39269097},{ARTNRX=50.625 PA/FL7035},{A=M25x1.5},{C=11 - 17},{INSTDM=5},{MATK=PA6 V-0},{MATF=RAL 9005 tiefschwarz},{MATD=CR/NBR},{MATFD=},{IP68=IP68 (5 bar / 30 min)},{NORM1=CE},{NORM=UKCA},{ZUL1=DNV},{NORM2=UL 514B},{ZUL2=USR / CNR},{NORM3=EN 45545-2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Jacob
Description
50.6xx PA/FLzzzz - PERFECT metric PA6 V-0
Bill of material
50.625 PA/FLSW
Article No.
50.625 PA/FLSW
50.625 PA/FLSW
Connecting thread
M25x1.5
M25x1.5
mm
Clamping range
11 - 17
11 - 17
mm
Length of Thread
8.0
8.0
mm
Width Across Flats 1
29
29
mm
Width Across Flats 2
29
29
mm
Height
43.0
43.0
mm
Installation torque
5
5
Nm
Unit weight
15.5
15.5
g
Material body
PA6 V-0
Color
RAL 9005 tiefschwarz
RAL 9005 tiefschwarz
Material sealing elements
CR/NBR
Material O-ring
Packaging Unit
50
50
PCS
Protection grade (EN 60529)
IP68 (5 bar / 30 min)
Temperature range static
-40
°C
Temperature range
-20
°C
Temperature range
100
°C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Approval
DNV
Test standard 2
UL 514B
Approval
USR / CNR
Prüfnorm 3
EN 45545-2
Approval
R22: HL3 / R23: HL3 (on request)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型