??
Catalog navigation
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
Company
Jacob
Description
50.2xx YPOT - Hexagonal locknut metric Brass
Bill of material
50.225 YPOT
Article No.
Thread
mm
Length of Thread
mm
Wrench size
mm
across corners
mm
Height
mm
Unit weight
g
Material body
Brass lead-free CuZn21Si3P, nickel-plated
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
Previews
3D
尺寸
2D
下載CAD模型