??
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Jacob
Description
50.2xx Y - Hexagonal locknut metric Brass
Bill of material
50.225 Y
Article No.
Thread
mm
Wrench size
mm
across corners
mm
Height
mm
Unit weight
g
Material body
Brass lead-free CuZn21Si3P, nickel-plated
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
Previews
3D
Размер
2D
Сваляне на CAD модели