??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 24
HELP_VARIABLE
Company
Jacob
Description
50.2xx PAzzzz - Hexagonal locknut metric
Bill of material
50.225 PA/SW
Article No.
Thread
mm
Width Across Flats 1
mm
Height
mm
Unit weight
g
Material body
Color
Packaging Unit
PCS
Temperature range
-40 °C
Temperature range
100 °C
Approval
DNV
Anteprime
3D
Dimensione
2D
Download modelli CAD