??
Catalog navigation
Seleção de modelos em CAD
Available products: 16
HELP_VARIABLE
Company
Jacob
Description
50.2xx PA/FLzzzz - Hexagonal locknut metric PA6 V-0
Bill of material
50.225 PA/FLSW
Article No.
Thread
mm
Width Across Flats 1
mm
Height
mm
Unit weight
g
Material body
PA6 V-0
Color
Packaging Unit
PCS
Temperature range
-40 °C
Temperature range
100 °C
Test standard
EN 45545-2
Approval
R22: HL3 / R23: HL3 (on request)
Previews
3D
Dimensão
2D
Baixar modelos em CAD